E32 Standard cylindrical
Standard cylindrical fiber sensor heads
The standard cylindrical fiber optic sensing heads provide reliable object detection, easy installation and long sensor lifetime for all general applications.
- High-flex fibers and 90° cable exit for cable breakage prevention
- Models with hexagonal back for simplified one-nut mounting
- Sizes M3 to M6
Specifications & ordering info
| Product | Sensing method | Shape | Size | Application | Features | Temperature range | Sensing distance | Cable length | Bending radius | Free cut | Material core | Degree of protection (IP) | Sensing surface orientation | Material sheath | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Diffuse reflective | Threaded | M6 | Object detection | 90° cable exit, Flexible fiber, Hexagonal back | -40-70 °C | 520 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Right-angle | PVC | Fiber optic sensor head, diffuse, M6 hexagonal back, right-angled head, R1 flexible fiber, 2 m cable |
|
|
|
Diffuse reflective | Threaded | M6 | Object detection | Flexible fiber | -40-70 °C | 1260 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Top-view | PVC | Fiber optic sensor head, diffuse, M6 cylindrical axial, R1 flexible fiber, 2 m cable |
|
|
|
Diffuse reflective | Cylindrical radial | dia 6 mm | Object detection | -40-70 °C | 300 mm | 2 m | 25 mm | Yes | Plastic | IP67 | Side-view | Polyethylene | Fiber optic sensor head, diffuse, cylindrical radial, diameter 6 mm, R25 fiber, 2 m cable |
|
|
|
|
Diffuse reflective | Cylindrical radial | dia 6 mm | Object detection | Flexible fiber | -40-70 °C | 150 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Side-view | PVC | Fiber optic sensor head, diffuse, cylindrical radial, diameter 6 mm, R1 flexible fiber, 2 m cable |
|
|
|
Diffuse reflective | Threaded | M4 | Object detection | -40-70 °C | 240 mm | 2 m | 10 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, M4 cylindrical axial, R10 fiber, 2 m cable |
|
|
|
|
Diffuse reflective | Threaded | M4 | Object detection | Flexible fiber | -40-70 °C | 210 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Top-view | PVC | Fiber optic sensor head, diffuse, M4 cylindrical axial, R1 flexible fiber, 2 m cable |
|
|
|
Diffuse reflective | Threaded | M4 | Object detection | 90° cable exit, Flexible fiber, Hexagonal back | -40-70 °C | 1260 mm | 2 m | 2 mm | Yes | Plastic | IP67 | Right-angle | Polyethylene | Fiber optic sensor head, diffuse, M4 hexagonal back, right-angled head, R2 flexible fiber, 2 m cable |
|
|
|
Diffuse reflective | Threaded | M3 | Object detection | Flexible fiber | -40-70 °C | 210 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, M3 cylindirical axial, R1 flexible fiber, 2 m cable |
|
|
|
Diffuse reflective | Threaded | M6 | Object detection | -40-70 °C | 900 mm | 2 m | 25 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, M6 cylindrical axial, R25 fiber, 2 m cable |
|
|
|
|
Diffuse reflective | Threaded | M3 | Object detection | -40-70 °C | 240 mm | 2 m | 10 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, diffuse, M3 cylindrical axial, R10 fiber, 2 m cable |
|
|
|
|
Through-beam | Cylindrical axial | dia 4 mm | Object detection | -40-70 °C | 2300 mm | 2 m | 25 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, through-beam, cylindrical axial, diameter 4 mm, R25 fiber, 2 m cable |
|
|
|
|
Retro-reflective | Threaded | M6 | Transparent object detection | 90° cable exit, Flexible fiber, Hexagonal back | -40-70 °C | 2020 mm | 2 m | 2 mm | Yes | Plastic | IP50 | Right-angle | Polyethylene | Fiber optic sensor head, retro-reflective, transparent object detection, M6 hexagonal back, right-angled head, integrated lens, R2 flexible fiber, 2 m cable |
|
|
|
Retro-reflective | Threaded | M6 | Transparent object detection | Built?in lens | -40-70 °C | 370 mm | 2 m | 10 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, retro-reflective, M6 cylindrical axial, reflector E39-R3 included, R25 fiber, 2 m cable |
|
|
|
Through-beam | Threaded | M4 | Object detection | 90° cable exit, Flexible fiber, Hexagonal back, Lens mountable | -40-70 °C | 3000 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Right-angle | PVC | Fiber optic sensor head, through-beam, M4 hexagonal back, right-angled head, R1 flexible fiber, 2 m cable |
|
|
|
Through-beam | Threaded | M4 | Object detection | Flexible fiber, Lens mountable | -40-70 °C | 3000 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Top-view | PVC | Fiber optic sensor head, through-beam, M4 cylindrical axial, R1 flexible fiber, 2 m cable |
|
|
|
Through-beam | Threaded | M3 | Object detection | Flexible fiber | -40-70 °C | 190 mm | 2 m | 1 mm | Yes | Plastic | IP67 | Top-view | PVC | Fiber optic sensor head, through-beam, M3 cylindrical axial, R1 flexible fiber, 2 m cable |
|
|
|
Through-beam | Threaded | M4 | Object detection | -40-70 °C | 2300 mm | 2 m | 25 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, through-beam, M4 cylindrical axial, R25 fiber, 2 m cable |
|
|
|
|
Through-beam | Threaded | M3 | Object detection | -40-70 °C | 670 mm | 2 m | 10 mm | Yes | Plastic | IP67 | Top-view | Polyethylene | Fiber optic sensor head, through-beam, M3 cylindrical axial, R10 fiber, 2 m cable |
|
Accessories
Accessories
|
- Extends sensing distance by more than 500% - For M4 Through beam fibers E32-TC200, E32-ET11R, E32-T11 (fits M2.6 thread) |
|||
|
- For M4 through beam fibers E32-TC200, E32-ET11R, E32-T11, |
|||
|
- For precision detection with M6 coaxial diffuse reflective fibers (e.g. E32-CC200) |
|||
|
- Extends sensing distance by more than 500%
- For M4 through beam fibers E32-ET51, E32-T61, E32-T61-S, |
|||
|
Protective spiral tube 1 |
|||
|
Fiber on roll 2 |
|||
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E32 Standard cylindrical
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E32 Standard cylindrical
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Hi-flex fibers
Hi-flex multicore fibers for flexibility in installation without fiber breakage.
Simple mounting
Models with hexagonal back for simple one-nut mounting.
Fiber breakage prevention
Cable exit shifted by 90° for preventing fiber breakage.
Technical information