E32-DC200
Fiber optic sensor head, diffuse, M6 cylindrical axial, R25 fiber, 2 m cable
Specifications
Sensing method | Diffuse reflective |
Shape | Threaded |
Size | M6 |
Application | Object detection |
Temperature range | -40-70 °C |
Sensing distance | 900 mm |
Cable length | 2 m |
Bending radius | 25 mm |
Free cut | |
Material core | Plastic |
Degree of protection (IP) | IP67 |
Sensing surface orientation | Top-view |
Material sheath | Polyethylene |