E3NX-MA
Smart Fiber Amplifier Units
2-channel Amplifier reduces installation space by half. Downsized Equipment and Control Panels
- The new 2 channel fiber amplifier unit has two-unit functions in the dimensions of the general one-unit, contributing to downsizing your equipment and control panels.
- Performance with highly stable detection and even two channels. From transparent objects to low-reflective workpieces.
- Easy to set the light intensity and threshold automatically.
- Wire-saving Connector models that reduce wiring work.
Specifications & ordering info
| Product | Shape | Sensing method | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Type of light | Functions | Features | Application | Degree of protection (IP) | Number of digital outputs | Number of digital inputs | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | Other | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer, Twin | 2 channels, Bank function, Twin outputs, Use with communication unit | Object detection | IP50 | 0 | 0 | Fiber amplifier, 2 fiber input, twin digital display, smart tuning, multiple functions, fieldbus communication |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer, Twin | 2 channels, Bank function, Twin outputs | Object detection | IP50 | 2 | 0 | Fiber amplifier, 2 fiber input, twin digital display, smart tuning, multiple functions, 2 NPN output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer, Twin | 2 channels, Bank function, Twin outputs | Object detection | IP50 | 2 | 0 | Fiber amplifier, 2 fiber input, twin digital display, smart tuning, multiple functions, 2 PNP output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | NPN | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer, Twin | 2 channels, Bank function, Twin outputs, Use with wire-saving connector | Object detection | IP50 | 2 | 0 | Fiber amplifier, 2 fiber input, twin digital display, smart tuning, multiple functions, 2 NPN output, system connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | PNP | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer, Twin | 2 channels, Bank function, Twin outputs, Use with wire-saving connector | Object detection | IP50 | 2 | 0 | Fiber amplifier, 2 fiber input, twin digital display, smart tuning, multiple functions, 2 PNP output, system connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3NX-MA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3NX-MA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Logic operations without PLC
The AND, OR, XOR and GAP functionality among others for both fiber channels allows simple signal processing without the need for a PLC. This allows the addition of sensor checks to machines without reprogramming the PLC.
Space & cost reduction
The 2 in 1 amplifier replaces two standard amplifiers reducing space requirements and hardware cost.