Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3NX-MA6

Fiber amplifier, 2 fiber input, twin digital display, smart tuning, multiple functions, 2 NPN output, system connector

Specifications

Shape Cuboid, rail mounting
Sensing method Amplifier
Setting method Teach-In
Connection method System connector
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 0.1 ms
Material housing Polycarbonate
Product Width (unpacked) 10 mm
Product Height (unpacked) 33.5 mm
Product Length (unpacked) 75.3 mm
Type of light Polarity free red light
Power supply voltage 10-30 V
Functions Self-diagnosis, Timer, Twin
Features 2 channels, Bank function, Twin outputs, Use with wire-saving connector
Application Object detection
Degree of protection (IP) IP50
Number of digital outputs 2
Number of digital inputs 0

Accessories

E39-L143 Mounting bracket for 10 mm wide sensor amplifiers, surface mount with screws
E3X-CN21 5M OMS Connector, 4-wire, for master amplifier (monitor output types), 5m cable
E3X-CN21 OMS Connector, 4-wire cable for master amplifier, 2 m cable
E3X-CN21-M1J 0.3M OMS Accessory fiber amplifier, system connector for master amplifier, pigtail M12 4-pin connector, 0,3m cable
E3X-CN22 5M OMS Connector, 2-wire, for slave amplifier (monitor output types), 5m cable
E3X-CN22 OMS Connector, 2-wire, for slave amplifier, 2m cable

Downloads