Specifications & ordering info
| Product | Shape | Sensing method | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Type of light | Functions | Features | Application | Number of channels | Degree of protection (IP) | Number of digital outputs | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Object detection | 1 | IP50 | 1 | Fiber amplifier with potentiometer, IP50, NPN, 2m cable |
|
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.02 ms | PBT | Polarity free red light | Timer | Object detection | 1 | IP50 | 1 | Fiber amplifier with potentiometer, fast respons time, NPN output, 2m cable |
|
|
|
|
Amplifier | Manual adjustment | Cable | 5 m | NPN | Dark-ON, Light-ON | 0.02 ms | PBT | Polarity free red light | Timer | Object detection | 1 | IP50 | 1 | Fiber amplifier with potentiometer, fast respons time, NPN output, 5 m cable |
|
||
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Enhanced water resistance | Object detection | 1 | IP66 | 1 | Amplifier with potentiometer, IP66, NPN output, 2m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Cable | 5 m | NPN | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Enhanced water resistance | Object detection | 1 | IP66 | 1 | Amplifier with potentiometer, IP66, NPN output, 5m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Enhanced water resistance | Object detection | 1 | IP66 | 1 | Amplifier with potentiometer, IP66, NPN output, M8 plug-in |
|
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Object detection | 1 | IP50 | 1 | Photoelectric sensor, optical fibre amplifier, bar LED display, diagnostic output, DC, 3-wire, NPN, 2 m cable |
|
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Cable | 5 m | NPN | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Object detection | 1 | IP50 | 1 | Photoelectric sensor, optical fibre amplifier, bar LED display, diagnostic output, DC, 3-wire, NPN, 5 m cable |
|
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Object detection | 1 | IP50 | 1 | Fiber amplifier with potentiometer, IP50, PNP, 2m cable |
|
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.02 ms | PBT | Polarity free red light | Timer | Object detection | 1 | IP50 | 1 | Fiber amplifier with potentiometer, fast respons time, PNP output, 2m cable |
|
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Enhanced water resistance | Object detection | 1 | IP66 | 1 | Amplifier with potentiometer, IP66, PNP output, 2m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | Connector M8 - 4 pin | PNP | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Enhanced water resistance | Object detection | 1 | IP66 | 1 | Amplifier with potentiometer, IP66, PNP output, M8 plug-in |
|
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | System connector | NPN | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Use with wire-saving connector | Object detection | 1 | IP50 | 1 | Amplifier with potentiometer, IP50, NPN output, connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Manual adjustment | System connector | PNP | Dark-ON, Light-ON | 0.2 ms | PBT | Polarity free red light | Timer | Use with wire-saving connector | Object detection | 1 | IP50 | 1 | Amplifier with potentiometer, IP50, PNP output, connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3X-NA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3X-NA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Simple adjustment
Bargraph display with light level, switching status and threshold indicators.
Simple sensitivity adjustment by potentiometer.
Technical information

