Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3X-NA21 2M

Photoelectric sensor, optical fibre amplifier, bar LED display, diagnostic output, DC, 3-wire, NPN, 2 m cable

Specifications

Shape Cuboid, rail mounting
Sensing method Amplifier
Setting method Manual adjustment
Connection method Cable
Cable length 2 m
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 0.2 ms
Material housing PBT
Type of light Polarity free red light
Power supply voltage 12-24 V
Functions Timer
Application Object detection
Number of channels 1
Degree of protection (IP) IP50
Number of digital outputs 1

Accessories

E39-L143 Mounting bracket for 10 mm wide sensor amplifiers, surface mount with screws

Downloads