Specifications
Shape | Cuboid, rail mounting |
Sensing method | Amplifier |
Setting method | Manual adjustment |
Connection method | Cable |
Cable length | 5 m |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 0.2 ms |
Material housing | PBT |
Product Width (unpacked) | 12 mm |
Product Height (unpacked) | 33 mm |
Product Length (unpacked) | 81.5 mm |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |
Functions | Timer |
Features | Enhanced water resistance |
Application | Object detection |
Number of channels | 1 |
Degree of protection (IP) | IP66 |
Number of digital outputs | 1 |