Specifications
Sensing method | Amplifier |
Setting method | Manual adjustment |
Connection method | Cable |
Cable length | 5 m |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 0.02 ms |
Material housing | PBT |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |
Functions | Timer |
Application | Object detection |
Number of channels | 1 |
Degree of protection (IP) | IP50 |
Number of digital outputs | 1 |