Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3X-NA44V

Amplifier with potentiometer, IP66, PNP output, M8 plug-in

Specifications

Shape Cuboid, rail mounting
Sensing method Amplifier
Setting method Manual adjustment
Connection method Connector M8 - 4 pin
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 0.2 ms
Material housing PBT
Product Width (unpacked) 12 mm
Product Height (unpacked) 33 mm
Product Length (unpacked) 81.5 mm
Type of light Polarity free red light
Power supply voltage 12-24 V
Functions Timer
Features Enhanced water resistance
Application Object detection
Number of channels 1
Degree of protection (IP) IP66
Number of digital outputs 1

Accessories

E39-L148 E3X-NA mounting Bracket, to surface mount with screws
XS3F-M421-402-A Sensor cable, M8 straight socket (female), 4-poles, PVC standard cable, IP67, 2 m
XS3F-M421-405-A Sensor cable, M8 straight socket (female), 4-poles, PVC standard cable, IP67, 5 m
XS3F-M422-402-A Sensor cable, M8 right-angle socket (female), 4-poles, PVC standard cable, IP67, 2 m
XS3F-M422-405-A Sensor cable, M8 right-angle socket (female), 4-poles, PVC standard cable, IP67, 5 m

Downloads