Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3X-NA6

Amplifier with potentiometer, IP50, NPN output, connector

Specifications

Shape Cuboid, rail mounting
Sensing method Amplifier
Setting method Manual adjustment
Connection method System connector
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 0.2 ms
Material housing PBT
Product Width (unpacked) 10 mm
Product Height (unpacked) 31.5 mm
Product Length (unpacked) 64.3 mm
Type of light Polarity free red light
Power supply voltage 12-24 V
Functions Timer
Features Use with wire-saving connector
Application Object detection
Number of channels 1
Degree of protection (IP) IP50
Number of digital outputs 1

Accessories

E39-L143 Mounting bracket for 10 mm wide sensor amplifiers, surface mount with screws
E3X-CN11 5M OMS Connector, 3-wire, cable for master amplifier, 5 m cable
E3X-CN11 OMS Connector, 3-wire cable for master amplifier, 2 m cable
E3X-CN12 5M OMS Connector, 1-wire cable for slave amplifier, 5 m cable
E3X-CN12 OMS Connector, 1-wire cable for slave amplifier, 2m cable
E3X-CN21-M1J 0.3M OMS Accessory fiber amplifier, system connector for master amplifier, pigtail M12 4-pin connector, 0,3m cable

Downloads