E3X-ZV and E3X-MZV
Smart Fiber Amplifier
The most cost-effective solution for a stable detection
- Intuitive operation and easy setup
- High accuracy, minimum detectable object 0.3µm diameter
- Fast response time up to 50 μs
- Smart Tuning, adjustment of light intensity and threshold level to optimal value
- External input models for remote teach
- Mutual interference protection for closer use of fiber sensor heads
- Dynamic Power Control function, stable detection even light level change
- Downsized equipment and wire saving by two channels model*
- Integrated logical operations: AND, OR & XOR*
- Wire-saving connector models that reduce wiring work
*Only in double channel amplifier E3X-MZV
Specifications & ordering info
| Product | Shape | Sensing method | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Type of light | Functions | Features | Application | Number of numerical displays | Number of channels | Number of digital outputs | Number of digital inputs | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Timer, Twin | 2 channels, Twin outputs | Object detection | 2 | 2 | 2 | 0 | IP50 | Fiber amplifier, twin digital display, smart tuning, NPN, double output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Timer, Twin | 2 channels, External input, Twin outputs | Object detection | 2 | 2 | 2 | 2 | IP50 | Fiber amplifier, twin digital display, smart tuning, NPN, double output, double external input, 2m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Timer, Twin | 2 channels, Twin outputs | Object detection | 2 | 2 | 2 | 0 | IP50 | Fiber amplifier, twin digital display, smart tuning, PNP, double output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Timer, Twin | 2 channels, External input, Twin outputs | Object detection | 2 | 2 | 2 | 2 | IP50 | Fiber amplifier, twin digital display, smart tuning, PNP, double output, double external input, 2m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | NPN | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Timer, Twin | 2 channels, Twin outputs | Object detection | 2 | 2 | 2 | 0 | IP50 | Fiber amplifier, twin digital display, smart tuning, NPN, double output, system connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | PNP | Dark-ON, Light-ON | 0.1 ms | Polycarbonate | Polarity free red light | Timer, Twin | 2 channels, Twin outputs | Object detection | 2 | 2 | 2 | 0 | IP50 | Fiber amplifier, twin digital display, smart tuning, PNP, double output, system connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | Object detection | 2 | 1 | 1 | 0 | IP50 | Fiber amplifier, twin digital display, smart tuning, NPN, single output, 2 m cable |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | Object detection | Fiber amplifier, twin digital display, smart tuning, NPN, single output, M8 connector |
|
|||||||
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | External input | Object detection | 2 | 1 | 1 | 1 | IP50 | Fiber amplifier, twin digital display, smart tuning, NPN, single output, external input, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | Object detection | 2 | 1 | 1 | 0 | IP50 | Fiber amplifier, twin digital display, smart tuning, PNP, single output, 2 m cable |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Connector M8 - 4 pin | PNP | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | Object detection | Fiber amplifier, twin digital display, smart tuning, PNP, single output, M8 connector |
|
|||||||
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | External input | Object detection | 2 | 1 | 1 | 1 | IP50 | Fiber amplifier, twin digital display, smart tuning, PNP, single output, external input, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | NPN | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | Object detection | 2 | 1 | 1 | 0 | IP50 | Fiber amplifier, twin digital display, smart tuning, NPN, single output, system connector |
|
||
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | NPN | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | External input | Object detection | 2 | 1 | 1 | 1 | IP50 | Fiber amplifier, twin digital display, smart tuning, NPN, single output, external input, system connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | PNP | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | Object detection | 2 | 1 | 1 | 0 | IP50 | Fiber amplifier, twin digital display, smart tuning, PNP, single output, system connector |
|
||
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | PNP | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | External input | Object detection | 2 | 1 | 1 | 1 | IP50 | Fiber amplifier, twin digital display, smart tuning, PNP, single output, external input, system connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3X-ZV and E3X-MZV
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3X-ZV and E3X-MZV
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Reliable detection performance
Resistant to differences in colour and surface conditions
Stable output by timer function
Seam detection in roll presses for secondary battery sheets
Related products
-
Area monitoring fiber sensor heads
-
Chemical resistant fiber sensor heads
-
Heat resistant fiber sensor heads
-
Longer distance fiber sensor heads
-
Miniature fiber sensor heads
-
Precision detection fiber sensor heads
-
Robot application fiber sensor heads
-
Special application fiber sensor heads
-
Square shape fiber sensor heads
-
Standard cylindrical fiber sensor heads
-
Vacuum resistant fiber sensor heads