Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3X-ZV11 2M

Fiber amplifier, twin digital display, smart tuning, NPN, single output, 2 m cable

Specifications

Shape Cuboid, rail mounting
Sensing method Amplifier
Setting method Teach-In
Connection method Cable
Cable length 2 m
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 0.05 ms
Material housing Polycarbonate
Product Width (unpacked) 10 mm
Product Height (unpacked) 40.4 mm
Product Depth (unpacked) 75 mm
Type of light Polarity free red light
Power supply voltage 12-24 V
Functions Timer
Application Object detection
Number of numerical displays 2
Number of channels 1
Number of digital outputs 1
Number of digital inputs 0
Degree of protection (IP) IP50

Accessories

E39-L143 Mounting bracket for 10 mm wide sensor amplifiers, surface mount with screws
PFP-100N DIN-rail mounting track, 35 x 7.3 mm, 1 m length
PFP-50N Din rail track, 500 mm
PFP-M End plate

Downloads