E32-TC200E 2M
Fiber optic sensor head, through-beam, M3 cylindrical axial, R10 fiber, 2 m cable
Specifications
Sensing method | Through-beam |
Shape | Threaded |
Size | M3 |
Application | Object detection |
Temperature range | -40-70 °C |
Sensing distance | 670 mm |
Cable length | 2 m |
Bending radius | 10 mm |
Free cut | |
Material core | Plastic |
Degree of protection (IP) | IP67 |
Sensing surface orientation | Top-view |
Material sheath | Polyethylene |