E32-D11N 2M
Fiber optic sensor head, diffuse, M6 hexagonal back, right-angled head, R1 flexible fiber, 2 m cable
Specifications
Sensing method | Diffuse reflective |
Shape | Threaded |
Size | M6 |
Application | Object detection |
Features | 90° cable exit, Flexible fiber, Hexagonal back |
Temperature range | -40-70 °C |
Sensing distance | 520 mm |
Cable length | 2 m |
Bending radius | 1 mm |
Free cut | |
Material core | Plastic |
Degree of protection (IP) | IP67 |
Sensing surface orientation | Right-angle |
Material sheath | PVC |