E3NX-FA9
Fiber amplifier, twin digital display, smart tuning, PNP, single output, external input, system connector
Specifications
Shape | Cuboid, rail mounting |
Sensing method | Amplifier |
Setting method | Teach-In |
Connection method | System connector |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.03 ms |
Material housing | Polycarbonate |
Product Width (unpacked) | 10 mm |
Product Height (unpacked) | 33.5 mm |
Product Length (unpacked) | 75.3 mm |
Type of light | Polarity free red light |
Power supply voltage | 10-30 V |
Functions | Timer |
Features | Bank function, External input |
Application | Object detection |
Number of numerical displays | 2 |
Number of channels | 1 |
Degree of protection (IP) | IP50 |
Number of digital outputs | 1 |
Number of digital inputs | 1 |
Number of analog outputs | 0 |