E32-T16JR 2M
Fiber optic sensor head, through-beam, square, side-view, 11 mm area detection, R1 flexible fiber, 2 m cable
Specifications
Sensing method | Through-beam |
Sensing height | 11 mm |
Sensing distance | 4000 mm |
Cable length | 2 m |
Features | Flexible fiber |
Free cut | |
Material core | Plastic |
Degree of protection (IP) | IP50 |
Sensing surface orientation | Side-view |
Shape | Square |
Material sheath | PVC |