STC-SB83POE
GigE Vision Area Scan Camera, 0.8 MP, Monochrome, CCD Sony ICX204AL, 1/3", 4.65 µm, 36 fps, Global Shutter, C Mount, Cased
The production of this product is planned to end on 2024-08-31.
Specifications
Camera type | Monochrome |
Number of pixels | 0.8 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Global |
Image width | 1024 pixels |
Image height | 768 pixels |
Image sensor format | 1/3" |
Image sensor type | Other |
Pixel size | 4.65 µm |
Frame rate | 36 fps |
Optical filter | None |
Lens type | N/A |
Scan type | Area scan |