K3HB-XVD 24VAC/VDC
Specifications
Type | Process |
Input type | DC voltage |
Input range | -199.99 to 199.99 V |
Size | 1/8 DIN (96 x 48 mm) |
Number of digits | 5 |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Accuracy | +/- 0.1% full scale |
Sample rate | 20 ms |
Features | Colour change display |
Width | 96 mm |
Height | 48 mm |
Depth | 95 mm |