FHV7H-C063R-S16-MC
FH Vision Smart Camera, high performance, color type, 6.3 Mpix resolution, 2.4 µm pixel size, 1/1.8" chip size, rolling shutter, motorized lens module, focal length 16 mm, multi color illuminator, 24 VDC, IP40, pre-assembled
The production of this product is planned to end on 2024-09-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Number of pixels | 6.3 MP |
Camera with lens | |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
Communication option(s) | EtherCAT Slave |
Focal length | 16 mm |
Focus distance | 110-2000 mm |
Autofocus | |
Camera family | FHV |
Camera type | Color |
Frame rate | 59 fps |
Illumination | Multi-coloured LED |
Image width | 3072 pixels |
Image height | 2048 pixels |
Pixel size | 2.4 µm |
Shutter type | Rolling |
Image sensor format | 1/1.8" |
Image sensor type | Other |
Lens mount | Other |
Lens type | Motorized |
Optics class | N/A |
Degree of protection (IP) | IP40 |
Application | 2D Robot guidance, Bead inspection, Code reading, Code verification, Color inspection, Counting, Defect inspection, Measurement inspection, OCR / OCV, Presence / Absence |