Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to FHV7

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FHV7

FHV7

High-speed, high-accuracy inspection and measurement

The new FHV7-series Smart Camera combined with illumination and image processing functionality for advanced vision inspections. Thanks to the world’s first multi-color light and a best-in-class 12-megapixel high-resolution camera, only a single FHV7-series Smart Camera is required for achieving the industry’s highest standards of precision in vision inspections on a high-mix production line.

Industry’s highest processing capability
IP65/67 for most demanding industrial environments
Highly flexible due to modular setup 
Extremely versatile Software suitable to cover a huge variety of applications
Plug and play light- and lens-module exchangeability (easy reconfiguration / maintenance)

Better than the human eye

Many cameras are installed in almost all production processes to automate quality inspections and ensure security and safety. This means that the amount of image information is increasing. Moreover, changes in products require higher levels of performance for vision systems used for automation.
In these circumstances, Omron further developed our FH Series to meet rapidly growing automation needs and higher performance requirements.
 
We help you solve your inspection and measurement issues through integration of high-speed, high-resolution compact cameras jointly developed with Omron Sentech Co., Ltd. and our unique algorithms.
 
Packed with technologies, this vision system will enable more customers to easily employ image processing.
 
We offer products which bring automation to manufacturing sites, contributing to manufacturing around the world.

Features

Ultimate flexibility 
to fit ever-changing production scene

  • Modular structure for a wide range of applications
  • Responding to changes of objects like human eyes
  • Raising quality standard without sacrificing cycle time
  • Wide range of optical solutions
  • Hardware scalability using one software
  • Easy integration in your system and machine platform
Watch video
  • Meet Omron's FH-V7 Series Smart Camera

    Meet Omron's FH-V7 Series Smart Camera

    The new FHV7-series Smart Camera combined with illumination and image processing functionality for advanced vision inspections. Thanks to the world’s first multi-color light and a best-in-class 12-megapixel high-resolution camera, only a single FHV7-series Smart Camera is required for achieving the industry’s highest standards of precision in vision inspections on a high-mix production line.

    03:00

Nearly-infinite combination 
to fit any production

  • Rugged design with IP67 classification
  • Maintains IP67 waterproof structure even after module replacement, allowing use in wet conditions.
  • Waterproof hood
  • Captive screws are used in the modules. 
  • The screws do not drop on products.

Single camera 
for inspecting various products

  • Multi-color light - accommodates color variations
  • Autofocus lens - accommodates size variations
  • Industries first 12MPix smart camera
  • Easy addition of external lights and filter replacement
  • Easy filter replacement

Specifications & ordering info

Product Number of pixels Camera type Frame rate Camera with lens Focal length Focus distance Autofocus Camera family Illumination Image width Image height Pixel size Shutter type Image sensor format Image sensor type Lens mount Lens type Optics class Degree of protection (IP) Communication port(s) Communication option(s) Application Description
FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, C-mount, 24 VDC, IP40, W10 IoT Enterprise LTSC 2019 64bit
FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, high speed liquid lens module, focal length 6mm, white illuminator 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 6 mm, multi color illuminator, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 6 mm, white illuminator, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 9 mm, multi color illuminator, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 9 mm, white illuminator, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 12 mm, white illuminator, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 25 mm, white illuminator, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, C-mount, 24 VDC, IP40,W10 IoT Enterprise LTSC 2019 64bit
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, high speed liquid lens module, focal length 6mm, multi color illuminator 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, high speed liquid lens module, focal length 6mm, white illuminator 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, high speed liquid lens module, focal length 19mm, white illuminator 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 6 mm, 24 VDC, IP40, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 6 mm, multi color illuminaor, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 6 mm, white illuminaor, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 9 mm, multi color illuminaor, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 9 mm, white illuminaor, 24 VDC, IP67, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 12 mm, 24 VDC, IP40, pre-assembled
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 12 mm, multi color illuminator, 24 VDC, IP67, pre-assembled, W10 IoT LTSC 2019 64bit
FH Vision Smart Camera, high performance, color type, 1.6 Mpix resolution, 3.45 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 12 mm, white illuminaor, 24 VDC, IP67, pre-assembled
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

We’re Here to Help

Got a question? Our specialists are ready to assist you every step of the way.

Get professional advice
Ask Our Experts

Contact Our Experts FHV7

fhv7 module side prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for FHV7

By completing this form you can request a quotation. Your personal details will be handled confidentially.

fhv7 module side prod

Personal details

FHV7

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Applications

Digimarc digital watermark decoding

The strategic alliance between Omron and Digimarc offers unparalleled quality assurance for digital watermark decoding on FH and FHV7-enabled devices. This collaboration provides a versatile solution to ensure the correct packaging is used, achieving production speeds of over 2,000 parts per minute, thereby supporting the highest levels of manufacturing efficiency.

Un-matched decoding on Cylindrical & Flexible Packaging

Digital watermarks deliver un-matched decoding efficiency on cylindrical or non uniform products where rotation is randomized on the manufacturing line. Thanks to the digital water mark covering the surface of the media 99.9% read rates can be achieved on all types of packaging.

Commodity

  • Food safety
  • Reduction of manual work
  • Higher implementation of automatic systems like robots
  • Higher requirements concerning design and quality standard
  • Traceability of pharma products
  • Danger of counterfeit products
  • Higher flexibility in production – parallel to the trend of higher speed and higher quality

Automotive

  • Increasing automation level requires close monitoring
  • Robotic applications
  • Risks connected with recalls become more and more severe (image + costs)
  • Live circle of products are reduced
  • “Same Parts” are often used worldwide
  • Traceability of components is getting more important

Target Applications Automotive

  • Traceability / code reading / identification
  • High precision measuring
  • Quality control (assembly line / robot guided)

Food & Commodity + Pharma

  • Label / print inspection
  • Packaging
  • Quality control
  • Serialization

High-speed image storage and image compression

Image data is so large that conventional controllers could not store all images due to limited storage time and storage capacity. The FHV7 Smart Camera has algorithms and hardware that can save images in Omron formats and compress image data at high speed, enabling all images to be stored to meet increasing needs in quality control.

Lens Selector

Check out our lens selector. Simply select the camera model, working distance, and field of view to determine the best lens for your application.

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
FH/FHV Series Communications Settings Communications Manual
enPDF 13.2 MB
download
FH/FHV Series Vision System Users Manual
enPDF 27.4 MB
download
FH/FHV Vision Application Guide for ABB robots Practice Guide
en PDF 3.01 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Denso robots Practice Guide
en PDF 2.93 MB
o

Please or register to view this content

download
NJ/CJ-series / Siemens S7-1500 -[PROFINET]- FH-series+FHV7-series Connection Guide
en PDF 1.9 MB
o

Please or register to view this content

download
FH/FHV Series Communications Settings Communications Manual
enPDF 13.2 MB
download
FH/FHV Series Vision System Users Manual
enPDF 27.4 MB
download
FH/FHV Vision Application Guide for ABB robots Practice Guide
en PDF 3.01 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Denso robots Practice Guide
en PDF 2.93 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Epson robots Practice Guide
en PDF 2.86 MB
o

Please or register to view this content

Tutorial Videos

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts FHV7

fhv7 module side prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for FHV7

By completing this form you can request a quotation. Your personal details will be handled confidentially.

fhv7 module side prod

Personal details

FHV7

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation