Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FHV7X-C004-S06-MC

FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 6 mm, multi color illuminator, 24 VDC, IP67, pre-assembled

Specifications

Number of pixels 0.4 MP
Camera with lens
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C
Communication option(s) EtherCAT Slave
Focal length 6 mm
Focus distance 59-1000 mm
Autofocus
Camera family FHV
Camera type Color
Frame rate 430 fps
Illumination Multi-coloured LED
Image width 720 pixels
Image height 540 pixels
Pixel size 6.9 µm
Shutter type Global
Image sensor format 1/2.9"
Image sensor type CMOS
Lens mount Other
Lens type Motorized
Optics class Not Applicable
Degree of protection (IP) IP67
Application 2D Robot guidance, Bead inspection, Code reading, Code verification, Color inspection, Counting, Defect inspection, Measurement inspection, OCR / OCV, Presence / Absence

Accessories

FHV-SDU30 FHV7 extended data unit, EtherCAT interface
FHV-VDB2 10M FHV7 Power / IO Cable, straight 10 m, M12 connector
FHV-VDB2 20M FHV7 Power / IO Cable, straight 20 m, M12 connector
FHV-VDB2 2M FHV7 Power / IO Cable, straight 2 m, M12 connector
FHV-VDB2 3M FHV7 Power / IO Cable, straight 3 m, M12 connector
FHV-VDB2 5M FHV7 Power / IO Cable, straight 5 m, M12 connector
FHV-VDBX2 10M FHV7 Power / IO Cable, straight, super bend resistant, 10 m, M12 connector
FHV-VDBX2 5M FHV7 Power / IO Cable, straight, super bend resistant, 5 m, M12 connector
FHV-VDLB2 10M FHV7 Power / IO Cable, right angle 10 m, M12 connector
FHV-VDLB2 20M FHV7 Power / IO Cable, right angle 20 m, M12 connector
FHV-VDLB2 2M FHV7 Power / IO Cable, right angle 2 m, M12 connector
FHV-VDLB2 3M FHV7 Power / IO Cable, right angle 3 m, M12 connector
FHV-VDLB2 5M FHV7 Power / IO Cable, right angle 5 m, M12 connector
FHV-VDLBX2 10M FHV7 Power / IO Cable, right angle, super bend resistant, 10 m, M12 connector
FHV-VDLBX2 5M FHV7 Power / IO Cable, right angle, super bend resistant, 5 m, M12 connector
FHV-VNB2 10M FHV7 Ethernet cable, straight 10 m, M12 connector
FHV-VNB2 20M FHV7 Ethernet cable, straight 20 m, M12 connector
FHV-VNB2 2M FHV7 Ethernet cable, straight 2 m, M12 connector
FHV-VNB2 3M FHV7 Ethernet cable, straight 3 m, M12 connector
FHV-VNB2 5M FHV7 Ethernet cable, straight 5 m, M12 connector
FHV-VNBX2 5M FHV7 Ethernet cable, straight, super bend resistant, 5 m, M12 connector
FHV-VNLB2 10M FHV7 Ethernet cable, right angle 10 m, M12 connector
FHV-VNLB2 20M FHV7 Ethernet cable, right angle 20 m, M12 connector
FHV-VNLB2 2M FHV7 Ethernet cable, right angle 2 m, M12 connector
FHV-VNLB2 3M FHV7 Ethernet cable, right angle 3 m, M12 connector
FHV-VNLB2 5M FHV7 Ethernet cable, right angle 5 m, M12 connector
FHV-VNLBX2 10M FHV7 Ethernet cable, right angle, 10 m, super bend resistant, M12 connector
FHV-VNLBX2 5M FHV7 Ethernet cable, right angle, super bend resistant, 5 m, M12 connector
FHV-VUB2 10M Smart Camera data unit cable, bend resistant, 10 m
FHV-VUB2 2M Smart Camera data unit cable, bend resistant, 2 m
FHV-VUB2 3M Smart Camera data unit cable, bend resistant, 3 m
FHV-VUB2 5M Smart Camera data unit cable, bend resistant, 5 m
FHV-VULB2 10M Smart Camera data unit cable, bend resistant, right angle, 10 m
FHV-VULB2 2M Smart Camera data unit cable, bend resistant, right angle, 2 m
FHV-VULB2 3M Smart Camera data unit cable, bend resistant, right angle, 3 m
FHV-VULB2 5M Smart Camera data unit cable, bend resistant, right angle, 5 m
FHV-XDF FHV7 Diffusion filter
FHV-XMT-7 Fixture for FHV7
FHV-XPL-IR Polarized Light Filter, for visible and IR light
NYE2A-20F11-12WR1200 Touch screen HMI Panel PC with FHV7 Viewer, Windows 10 IOT 2021, Intel Atom E3950 CPU, 12 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, black case
NYE2A-20F11-12WR1300 Touch screen HMI Panel PC with FHV7 viewer, Windows 10 IOT 2021, Intel Atom E3950 CPU, 12 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, silver case
NYE2A-20F11-15WR1200 Touch screen HMI Panel PC with FHV7 Viewer, Windows 10 IOT 2021, Intel Atom E3950 CPU, 15 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, black case
NYE2A-20F11-15WR1300 Touch screen HMI Panel PC with FHV7 Viewer, Windows 10 IOT 2021, Intel Atom E3950 CPU, 15 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, silver case

Spare parts

FHV-XCV FHV7 Replacement Lighting cover
FHV-XLS-LTM FHV7 lighting shielding sheet

Downloads

download
FH/FHV Series Communications Settings Communications Manual
enPDF 13.2 MB
download
FH/FHV Series Vision System Users Manual
enPDF 27.4 MB
download
FH/FHV Vision Application Guide for ABB robots Practice Guide
en PDF 3.01 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Denso robots Practice Guide
en PDF 2.93 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Epson robots Practice Guide
en PDF 2.86 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Fanuc robots Practice Guide
en PDF 3.02 MB
o

Please or register to view this content

download
FH/FHV-Launcher V670 Software
enZIP 490 KB
download
FHV Series Setup Manual
enPDF 26.6 MB
download
FHV7 Series Datasheet
enPDF 7.43 MB
download
FHV7_-M____-C_C____-C - Smart Camera Instruction Sheet
enPDF 4.33 MB
download
IfzToBitmap V160 Software
enZIP 2.02 MB
download
Omron FHV7H-xxxx-x PROFINET GSDML file
enZIP 3.93 KB
download
Robot Setting Tool Software
enZIP 3.09 MB
download
FH/FHV Series Communications Settings Communications Manual
enPDF 13.2 MB
download
FH/FHV Series Vision System Users Manual
enPDF 27.4 MB
download
FH/FHV Vision Application Guide for ABB robots Practice Guide
en PDF 3.01 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Denso robots Practice Guide
en PDF 2.93 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Epson robots Practice Guide
en PDF 2.86 MB
o

Please or register to view this content

download
FH/FHV Vision Application Guide for Fanuc robots Practice Guide
en PDF 3.02 MB
o

Please or register to view this content

download
FHV Series Setup Manual
enPDF 26.6 MB
download
FHV7_-M____-C_C____-C - Smart Camera Instruction Sheet
enPDF 4.33 MB