NYE2A-20F11-15WR1300
Touch screen HMI Panel PC with FHV7 Viewer, Windows 10 IOT 2021, Intel Atom E3950 CPU, 15 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, silver case
Specifications
Software included | FH Vision viewer |
Screen diagonal | 15.4 in |
Frame colour | Silver |
Type of display | TFT |
Display ratio | 16:10 |
Number of pixels, horizontal | 1280 |
Number of pixels, vertical | 800 |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, USB |
Degree of protection (IP), front side | IP65 |
Width of the front | 420 mm |
Height of the front | 291 mm |
Built-in depth | 63 mm |
Width of panel cutout | 392 mm |
Height of panel cutout | 268 mm |
Product Weight (unpacked) | 3200 g |