Specifications & ordering info
| Product | Number of pixels | Camera type | Autofocus | Focus distance | Focal length | Field of view (width) | Frame rate | Shutter type | Software option(s) | Image width | Image height | Communication port(s) | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 7.7 mm | 34-34 mm | 60 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 50 mm, No outer light, AutoVISION, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 7.7 mm | 34-34 mm | 60 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 50 mm, No outer light, AutoVISION Sensor, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 7.7 mm | 34-34 mm | 60 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 50 mm, No outer light, AutoVISION+Visionscape, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 5.2 mm | 49-49 mm | 60 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 50 mm, No outer light, AutoVISION, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 5.2 mm | 49-49 mm | 60 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 50 mm, No outer light, AutoVISION+Visionscape, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 7.7 mm | 43-43 mm | 60 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 64 mm, No outer light, AutoVISION, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 7.7 mm | 43-43 mm | 60 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 64 mm, No outer light, AutoVISION Sensor, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 7.7 mm | 43-43 mm | 60 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 64 mm, No outer light, AutoVISION+Visionscape, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 5.2 mm | 62-62 mm | 60 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 64 mm, No outer light, AutoVISION, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 5.2 mm | 62-62 mm | 60 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 64 mm, No outer light, AutoVISION Sensor, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 5.2 mm | 62-62 mm | 60 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 64 mm, No outer light, AutoVISION+Visionscape, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 7.7 mm | 53-53 mm | 60 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 81 mm, No outer light, AutoVISION, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 7.7 mm | 53-53 mm | 60 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 81 mm, No outer light, AutoVISION Sensor, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 7.7 mm | 53-53 mm | 60 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 81 mm, No outer light, AutoVISION+Visionscape, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 5.2 mm | 76-76 mm | 60 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 81 mm, No outer light, AutoVISION, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 5.2 mm | 76-76 mm | 60 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 81 mm, No outer light, AutoVISION Sensor, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 5.2 mm | 76-76 mm | 60 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 81 mm, No outer light, AutoVISION+Visionscape, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 102-102 mm | 7.7 mm | 66-66 mm | 60 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 102 mm, No outer light, AutoVISION, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 102-102 mm | 7.7 mm | 66-66 mm | 60 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 102 mm, No outer light, AutoVISION Sensor, RS-232, Ethernet via USB, IP40 |
|
|
|
0.3 MP | Monochrome | No | 102-102 mm | 7.7 mm | 66-66 mm | 60 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, Serial RS-232C, USB | IP40 | F320 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 102 mm, No outer light, AutoVISION+Visionscape, RS-232, Ethernet via USB, IP40 |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts F320-F
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for F320-F
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Videos
-
Omron MicroHAWK F430-F/F420-F Series Smart Cameras
Omron Industrial Automation recently launched the new OMRON MicroHAWK F430-F/F420-F Series Smart Cameras, the latest additions to its popular MicroHAWK line. The F430-F/F420-F Series are compact smart camera that simplifies inspections. A new solution is available for manufacturers who are concerned that their product inspections are becoming too complex. The powerful yet compact MicroHAWK F430-F/F420-F Series Smart Cameras simplify applications by combining code reading and vision inspection into a single, highly compact device. By bundling multiple capabilities in one, the F430-F/F420-F Series lower hardware costs and minimize the work required for commissioning and maintenance Learn more about these products:
03:10
Omron MicroHAWK F430-F/F420-F Series Smart Cameras
Omron Industrial Automation recently launched the new OMRON MicroHAWK F430-F/F420-F Series Smart Cameras, the latest additions to its popular MicroHAWK line. The F430-F/F420-F Series are compact smart camera that simplifies inspections. A new solution is available for manufacturers who are concerned that their product inspections are becoming too complex. The powerful yet compact MicroHAWK F430-F/F420-F Series Smart Cameras simplify applications by combining code reading and vision inspection into a single, highly compact device. By bundling multiple capabilities in one, the F430-F/F420-F Series lower hardware costs and minimize the work required for commissioning and maintenance Learn more about these products:Features
AutoVISION - Machine Vision, Simplified
- Easiest software available for beginners to machine vision experts
- Simplifies common machine vision applications
- Intuitive navigation with instant automated feedback to facilitate installation, setup and use
- Scalable to more complex applications
- Comprehensive tool set
- Built in emulator for testing on stored images
- Built in WebHMI for easy monitoring.



