Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to F420-F

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F420-F

F420-F

MicroHAWK F420-F Smart Camera

World’s smallest fully-integrated vision system.

  • Simple configuration with AutoVISION. 
  • 5 megapixel sensor available. 
  • Autofocus available. 
  • Serial RS-232, USB, or Ethernet over USB.
  • IP54.
  • Corner-exit cable.

Specifications & ordering info

Product Number of pixels Camera type Autofocus Focus distance Focal length Field of view (width) Frame rate Shutter type Illumination Software option(s) Image width Image height Communication port(s) Degree of protection (IP) Description
F420 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, No outer light, AutoVISION, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, No outer light, AutoVISION Sensor, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, No outer light, AutoVISION+Visionscape, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, Red light, AutoVISION, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, Red light, AutoVISION Sensor, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, Red light, AutoVISION+Visionscape, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, White light, AutoVISION, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, White light, AutoVISION Sensor, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, White light, AutoVISION+Visionscape, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 1.2 MP monochrome, Medium view, Autofocus 50-300 mm, Red light, AutoVISION+Visionscape, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 1.2 MP monochrome, Medium view, Autofocus 50-300 mm, White light, AutoVISION, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 1.2 MP monochrome, Medium view, Autofocus 50-300 mm, White light, AutoVISION Sensor, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 5 MP color, Medium view, Autofocus 50-300 mm, White light, AutoVISION, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 5 MP color, Medium view, Autofocus 50-300 mm, White light, AutoVISION Sensor, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 1.2 MP monochrome, Narrow view, Autofocus 40-150 mm, Red light, AutoVISION Sensor, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Wide view, Autofocus 50-300 mm, No outer light, AutoVISION, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Wide view, Autofocus 50-300 mm, No outer light, AutoVISION Sensor, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Wide view, Autofocus 50-300 mm, No outer light, AutoVISION+Visionscape, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Wide view, Autofocus 50-300 mm, Red light, AutoVISION, Serial RS-232, USB, or Ethernet over USB, IP54
F420 Smart Camera, 0.3 MP monochrome, Wide view, Autofocus 50-300 mm, Red light, AutoVISION Sensor, Serial RS-232, USB, or Ethernet over USB, IP54
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts F420-F

FV 420-F left small  side en prod.

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for F420-F

By completing this form you can request a quotation. Your personal details will be handled confidentially.

FV 420-F left small  side en prod.

Personal details

F420-F

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Videos

Features

AutoVISION - Machine Vision, Simplified

  • Easiest software available for beginners  to machine vision experts
  • Simplifies common machine vision applications
  • Intuitive navigation with instant automated feedback to facilitate installation, setup and use 
  • Scalable to more complex applications
  • Comprehensive tool set
  • Built in emulator for testing on stored images
  • Built in WebHMI for easy monitoring.

AutoVISION: 30+ High-Level Machine Vision Tools

3 Software Licenses Available

S License – AutoVISION Sensor - Includes the AutoVISION machine vision tools. 
 
Locate, Count, Presence/Absence, Measure, Logic, 

A License – Full AutoVISION. + Code Reading, OCR, Code Verification, OCV, String Match/Format.

V License – Full AutoVISION and Visionscape. Allows use of Front Runner with 106 standard Machine Vision tools.

Downloads