F420-F102W03M-SWV
F420 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 102 mm, White light, AutoVISION+Visionscape, Serial RS-232, USB, or Ethernet over USB, IP54
Specifications
Camera family | F420 |
Number of pixels | 0.3 MP |
Camera type | Monochrome |
Autofocus | |
Focus distance | 102-102 mm |
Focal length | 5.2 mm |
Field of view (width) | 95-95 mm |
Frame rate | 52 fps |
Shutter type | Global |
Illumination | White LED |
Software option(s) | AutoVISION, Visionscape |
Image sensor type | CMOS |
Image width | 752 pixels |
Image height | 480 pixels |
Communication port(s) | Ethernet TCP/IP, Serial RS-232C, USB |
Degree of protection (IP) | IP54 |