Specifications & ordering info
| Product | Number of pixels | Camera type | Autofocus | Focus distance | Focal length | Field of view (width) | Frame rate | Shutter type | Software option(s) | Image width | Image height | Communication port(s) | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 7.7 mm | 34-34 mm | 52 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 50 mm, No outer light, AutoVISION, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 7.7 mm | 34-34 mm | 52 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 50 mm, No outer light, AutoVISION Sensor, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 7.7 mm | 34-34 mm | 52 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 50 mm, No outer light, AutoVISION+Visionscape, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 5.2 mm | 49-49 mm | 52 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 50 mm, No outer light, AutoVISION, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 50-50 mm | 5.2 mm | 49-49 mm | 52 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 50 mm, No outer light, AutoVISION+Visionscape, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
1.2 MP | Monochrome | No | 50-50 mm | 5.2 mm | 53-53 mm | 40 fps | Global | AutoVISION Sensor | 1280 pixels | 960 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 1.2 MP monochrome, Wide view, Fixed focus 50 mm, No outer light, AutoVISION Sensor, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 7.7 mm | 43-43 mm | 52 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 64 mm, No outer light, AutoVISION, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 7.7 mm | 43-43 mm | 52 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 64 mm, No outer light, AutoVISION Sensor, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 7.7 mm | 43-43 mm | 52 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 64 mm, No outer light, AutoVISION+Visionscape, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 5.2 mm | 62-62 mm | 52 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 64 mm, No outer light, AutoVISION, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 5.2 mm | 62-62 mm | 52 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 64 mm, No outer light, AutoVISION Sensor, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 64-64 mm | 5.2 mm | 62-62 mm | 52 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 64 mm, No outer light, AutoVISION+Visionscape, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 7.7 mm | 53-53 mm | 52 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 81 mm, No outer light, AutoVISION, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 7.7 mm | 53-53 mm | 52 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 81 mm, No outer light, AutoVISION Sensor, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 7.7 mm | 53-53 mm | 52 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 81 mm, No outer light, AutoVISION+Visionscape, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 5.2 mm | 76-76 mm | 52 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 81 mm, No outer light, AutoVISION, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 5.2 mm | 76-76 mm | 52 fps | Global | AutoVISION Sensor | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 81 mm, No outer light, AutoVISION Sensor, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 81-81 mm | 5.2 mm | 76-76 mm | 52 fps | Global | AutoVISION, Visionscape | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Wide view, Fixed focus 81 mm, No outer light, AutoVISION+Visionscape, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
1.2 MP | Monochrome | No | 81-81 mm | 5.2 mm | 81-81 mm | 40 fps | Global | AutoVISION, Visionscape | 1280 pixels | 960 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 1.2 MP monochrome, Wide view, Fixed focus 81 mm, No outer light, AutoVISION+Visionscape, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
|
|
0.3 MP | Monochrome | No | 102-102 mm | 7.7 mm | 66-66 mm | 52 fps | Global | AutoVISION | 752 pixels | 480 pixels | Ethernet TCP/IP, PROFINET Slave, PoE | IP40 | F330 Smart Camera, 0.3 MP monochrome, Medium view, Fixed focus 102 mm, No outer light, AutoVISION, Ethernet TCP/IP, PROFINET, PoE, IP40 |
|
Accessories
Ethernet cables and accessories
EtherCAT patch cables, improved shield
Note: For [.] fill in the 1-character length code.
Ethernet patch cables, standard RJ45 connectors
Note: For [...] fill in the length in cm.
Ethernet patch cables, RJ45/M12 connectors
Note: For [.] fill in the 1-character length code.
Specifications
Accessories
Ethernet cables and accessories
Accessories
Industrial switching hubs
|
EtherNet/IP control data priority
Broadcast storm and LSI error detection |
|||||
EtherCAT junction slave
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts F330-F
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for F330-F
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Videos
-
Omron MicroHAWK F430-F/F420-F Series Smart Cameras
Omron Industrial Automation recently launched the new OMRON MicroHAWK F430-F/F420-F Series Smart Cameras, the latest additions to its popular MicroHAWK line. The F430-F/F420-F Series are compact smart camera that simplifies inspections. A new solution is available for manufacturers who are concerned that their product inspections are becoming too complex. The powerful yet compact MicroHAWK F430-F/F420-F Series Smart Cameras simplify applications by combining code reading and vision inspection into a single, highly compact device. By bundling multiple capabilities in one, the F430-F/F420-F Series lower hardware costs and minimize the work required for commissioning and maintenance Learn more about these products:
03:10
Omron MicroHAWK F430-F/F420-F Series Smart Cameras
Omron Industrial Automation recently launched the new OMRON MicroHAWK F430-F/F420-F Series Smart Cameras, the latest additions to its popular MicroHAWK line. The F430-F/F420-F Series are compact smart camera that simplifies inspections. A new solution is available for manufacturers who are concerned that their product inspections are becoming too complex. The powerful yet compact MicroHAWK F430-F/F420-F Series Smart Cameras simplify applications by combining code reading and vision inspection into a single, highly compact device. By bundling multiple capabilities in one, the F430-F/F420-F Series lower hardware costs and minimize the work required for commissioning and maintenance Learn more about these products:Features
AutoVISION - Machine Vision, Simplified
- Easiest software available for beginners to machine vision experts
- Simplifies common machine vision applications
- Intuitive navigation with instant automated feedback to facilitate installation, setup and use
- Scalable to more complex applications
- Comprehensive tool set
- Built in emulator for testing on stored images
- Built in WebHMI for easy monitoring.


