Specifications
| Camera family | F330 |
| Number of pixels | 0.3 MP |
| Camera type | Monochrome |
| Autofocus | |
| Focus distance | 81-81 mm |
| Focal length | 7.7 mm |
| Field of view (width) | 53-53 mm |
| Frame rate | 52 fps |
| Shutter type | Global |
| Illumination | Inner LEDs only |
| Software option(s) | AutoVISION |
| Image sensor type | CMOS |
| Image width | 752 pixels |
| Image height | 480 pixels |
| Communication port(s) | Ethernet TCP/IP, PROFINET Slave, PoE |
| Degree of protection (IP) | IP40 |
| Product Weight (unpacked) | 0 g |
Accessories
| V330-AF1 | V/F 3x0-F Diffuser Kit, Peel and Stick Accessory, Exterior to unit |
|
|
| V330-AF2 | V/F 3x0-F Polarizer Kit, Peel and Stick Accessory, Exterior to unit |
|