F330-F064M50C-NNV
Specifications
Camera family | F330 |
Number of pixels | 5.0 MP |
Camera type | Color |
Autofocus | |
Focus distance | 64-64 mm |
Focal length | 7.7 mm |
Field of view (width) | 43-43 mm |
Frame rate | 5 fps |
Shutter type | Rolling |
Illumination | Inner LEDs only |
Software option(s) | AutoVISION, Visionscape |
Image sensor type | CMOS |
Image width | 2592 pixels |
Image height | 1944 pixels |
Communication port(s) | Ethernet TCP/IP, PROFINET Slave, PoE |
Degree of protection (IP) | IP40 |
Weight | 0 g |
Accessories
V330-AF1 | V/F 3x0-F Diffuser Kit, Peel and Stick Accessory, Exterior to unit | |
V330-AF2 | V/F 3x0-F Polarizer Kit, Peel and Stick Accessory, Exterior to unit |