Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F330-F133M12M-NNA

F330 Smart Camera, 1.2 MP monochrome, Medium view, Fixed focus 133 mm, No outer light, AutoVISION, Ethernet TCP/IP, PROFINET, PoE, IP40

Specifications

Camera family F330
Number of pixels 1.2 MP
Camera type Monochrome
Autofocus
Focus distance 133-133 mm
Focal length 7.7 mm
Field of view (width) 90-90 mm
Frame rate 40 fps
Shutter type Global
Illumination Inner LEDs only
Software option(s) AutoVISION
Image sensor type CMOS
Image width 1280 pixels
Image height 960 pixels
Communication port(s) Ethernet TCP/IP, PROFINET Slave, PoE
Degree of protection (IP) IP40

Accessories

V330-AF1 V/F 3x0-F Diffuser Kit, Peel and Stick Accessory, Exterior to unit
V330-AF2 V/F 3x0-F Polarizer Kit, Peel and Stick Accessory, Exterior to unit

Downloads

download
AutoVISION WebMonitor Users Manual
enPDF 5.95 MB
download
AutoVISION_530_3025_016 Software
enZIP 979 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
MicroHAWK F Series 0F Users Manual
enPDF 18.4 MB
download
MicroHAWK F330, F430, MV-40 PROFINET GSDML file
enZIP 24.9 KB
download
MicroHAWK F330, F430, MV-40 EtherNet/IP EDS file
enZIP 76.4 KB
download
MicroHAWK F330-F Datasheet
enPDF 1.35 MB