|
FHV-LEM-H06
|
FHV7 Liquid lens module, 6 mm focal length |
|
|
FHV-LEM-H19
|
FHV7 Liquid lens module, 19 mm focal length |
|
|
FHV-LEM-S06
|
FHV7 lens module, 6 mm focal length |
|
|
FHV-LEM-S09
|
FHV7 lens module, 9 mm focal length |
|
|
FHV-LEM-S12
|
FHV7 lens module, 12 mm focal length |
|
|
FHV-LEM-S16
|
FHV7 lens module, 16 mm focal length |
|
|
FHV-LEM-S25
|
FHV7 lens module, 25 mm focal length |
|
|
FHV-LTM-IR
|
FHV7 illumination module, IR, includes protection window |
|
|
FHV-LTM-MC
|
FHV7 illumination module, multi color Red Green Blue, IR, includes protection window |
|
|
FHV-LTM-R
|
FHV7 illumination module, red, includes protection window |
|
|
FHV-LTM-W
|
FHV7 illumination module, white, includes protection window |
|
|
FHV-SDU30
|
FHV7 extended data unit, EtherCAT interface |
|
|
FHV-VDB2 10M
|
FHV7 Power / IO Cable, straight 10 m, M12 connector |
|
|
FHV-VDB2 20M
|
FHV7 Power / IO Cable, straight 20 m, M12 connector |
|
|
FHV-VDB2 2M
|
FHV7 Power / IO Cable, straight 2 m, M12 connector |
|
|
FHV-VDB2 3M
|
FHV7 Power / IO Cable, straight 3 m, M12 connector |
|
|
FHV-VDB2 5M
|
FHV7 Power / IO Cable, straight 5 m, M12 connector |
|
|
FHV-VDBX2 10M
|
FHV7 Power / IO Cable, straight, super bend resistant, 10 m, M12 connector |
|
|
FHV-VDBX2 5M
|
FHV7 Power / IO Cable, straight, super bend resistant, 5 m, M12 connector |
|
|
FHV-VDLB2 10M
|
FHV7 Power / IO Cable, right angle 10 m, M12 connector |
|
|
FHV-VDLB2 20M
|
FHV7 Power / IO Cable, right angle 20 m, M12 connector |
|
|
FHV-VDLB2 2M
|
FHV7 Power / IO Cable, right angle 2 m, M12 connector |
|
|
FHV-VDLB2 3M
|
FHV7 Power / IO Cable, right angle 3 m, M12 connector |
|
|
FHV-VDLB2 5M
|
FHV7 Power / IO Cable, right angle 5 m, M12 connector |
|
|
FHV-VDLBX2 10M
|
FHV7 Power / IO Cable, right angle, super bend resistant, 10 m, M12 connector |
|
|
FHV-VDLBX2 5M
|
FHV7 Power / IO Cable, right angle, super bend resistant, 5 m, M12 connector |
|
|
FHV-VNB2 10M
|
FHV7 Ethernet cable, straight 10 m, M12 connector |
|
|
FHV-VNB2 20M
|
FHV7 Ethernet cable, straight 20 m, M12 connector |
|
|
FHV-VNB2 2M
|
FHV7 Ethernet cable, straight 2 m, M12 connector |
|
|
FHV-VNB2 3M
|
FHV7 Ethernet cable, straight 3 m, M12 connector |
|
|
FHV-VNB2 5M
|
FHV7 Ethernet cable, straight 5 m, M12 connector |
|
|
FHV-VNBX2 5M
|
FHV7 Ethernet cable, straight, super bend resistant, 5 m, M12 connector |
|
|
FHV-VNLB2 10M
|
FHV7 Ethernet cable, right angle 10 m, M12 connector |
|
|
FHV-VNLB2 20M
|
FHV7 Ethernet cable, right angle 20 m, M12 connector |
|
|
FHV-VNLB2 2M
|
FHV7 Ethernet cable, right angle 2 m, M12 connector |
|
|
FHV-VNLB2 3M
|
FHV7 Ethernet cable, right angle 3 m, M12 connector |
|
|
FHV-VNLB2 5M
|
FHV7 Ethernet cable, right angle 5 m, M12 connector |
|
|
FHV-VNLBX2 10M
|
FHV7 Ethernet cable, right angle, 10 m, super bend resistant, M12 connector |
|
|
FHV-VNLBX2 5M
|
FHV7 Ethernet cable, right angle, super bend resistant, 5 m, M12 connector |
|
|
FHV-VUB2 10M
|
Smart Camera data unit cable, bend resistant, 10 m |
|
|
FHV-VUB2 2M
|
Smart Camera data unit cable, bend resistant, 2 m |
|
|
FHV-VUB2 3M
|
Smart Camera data unit cable, bend resistant, 3 m |
|
|
FHV-VUB2 5M
|
Smart Camera data unit cable, bend resistant, 5 m |
|
|
FHV-VULB2 10M
|
Smart Camera data unit cable, bend resistant, right angle, 10 m |
|
|
FHV-VULB2 2M
|
Smart Camera data unit cable, bend resistant, right angle, 2 m |
|
|
FHV-VULB2 3M
|
Smart Camera data unit cable, bend resistant, right angle, 3 m |
|
|
FHV-VULB2 5M
|
Smart Camera data unit cable, bend resistant, right angle, 5 m |
|
|
FHV-XCV
|
FHV7 Replacement Lighting cover |
|
|
FHV-XDF
|
FHV7 Diffusion filter |
|
|
FHV-XFC-C
|
Facing cover for C-mount Lens, 1 cover, 5 screws |
|
|
FHV-XFC-LEM-H
|
Facing cover for Liquid Lens Modules, 1 cover, 5 screws |
|
|
FHV-XFC-LEM-S
|
Facing cover for Lens Modules, 1 cover, 5 screws |
|
|
FHV-XHD-L
|
FHV7 Waterproof hood, long, for 3Z4S-LE SV-H series |
|
|
FHV-XHD-LEM
|
FHV7 Waterproof hood, for motorized lens modules |
|
|
FHV-XHD-S
|
FHV7 Waterproof hood, short, for 3Z4S-LE SV-V series |
|
|
FHV-XLS-LTM
|
FHV7 lighting shielding sheet |
|
|
FHV-XMT-7
|
Fixture for FHV7 |
|
|
FHV-XMT-7-TCC
|
Lighting controller fixture for FHV7 |
|
|
FHV-XPL
|
FHV7 Polarization filter, for visible light |
|
|
FHV-XPL-IR
|
Polarized Light Filter, for visible and IR light |
|
|
NYE2A-20F11-12WR1200
|
Touch screen HMI Panel PC with FHV7 Viewer, Windows 10 IOT 2021, Intel Atom E3950 CPU, 12 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, black case |
|
|
NYE2A-20F11-12WR1300
|
Touch screen HMI Panel PC with FHV7 viewer, Windows 10 IOT 2021, Intel Atom E3950 CPU, 12 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, silver case |
|
|
NYE2A-20F11-15WR1200
|
Touch screen HMI Panel PC with FHV7 Viewer, Windows 10 IOT 2021, Intel Atom E3950 CPU, 15 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, black case |
|
|
NYE2A-20F11-15WR1300
|
Touch screen HMI Panel PC with FHV7 Viewer, Windows 10 IOT 2021, Intel Atom E3950 CPU, 15 inch, 1 x RS-232C, 2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, silver case |
|