FHV7H-C004-S25-W
FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 25 mm, white illuminator, 24 VDC, IP67, pre-assembled
The production of this product is planned to end on 2024-09-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Number of pixels | 0.4 MP |
Camera with lens | |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
Communication option(s) | EtherCAT Slave |
Focal length | 25 mm |
Focus distance | 188-2000 mm |
Autofocus | |
Camera family | FHV |
Camera type | Color |
Frame rate | 430 fps |
Illumination | White LED |
Image width | 720 pixels |
Image height | 540 pixels |
Pixel size | 6.9 µm |
Shutter type | Global |
Image sensor format | 1/2.9" |
Image sensor type | Other |
Lens mount | Other |
Lens type | Motorized |
Optics class | N/A |
Degree of protection (IP) | IP67 |
Application | 2D Robot guidance, Bead inspection, Code reading, Code verification, Color inspection, Counting, Defect inspection, Measurement inspection, OCR / OCV, Presence / Absence |