Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FHV7H-C004-S06-W

FH Vision Smart Camera, high performance, color type, 0.4 Mpix resolution, 6.9 µm pixel size, 1/2.9" chip size, global shutter, motorized lens module, focal length 6 mm, white illuminator, 24 VDC, IP67, pre-assembled

The production of this product is planned to end on 2024-09-30.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Number of pixels 0.4 MP
Camera with lens
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C
Communication option(s) EtherCAT Slave
Focal length 6 mm
Focus distance 59-1000 mm
Autofocus
Camera family FHV
Camera type Color
Frame rate 430 fps
Illumination White LED
Image width 720 pixels
Image height 540 pixels
Pixel size 6.9 µm
Shutter type Global
Image sensor format 1/2.9"
Image sensor type Other
Lens mount Other
Lens type Motorized
Optics class N/A
Degree of protection (IP) IP67
Application 2D Robot guidance, Bead inspection, Code reading, Code verification, Color inspection, Counting, Defect inspection, Measurement inspection, OCR / OCV, Presence / Absence

Accessories

FHV-LEM-S06 FHV7 lens module, 6 mm focal length
FHV-LEM-S09 FHV7 lens module, 9 mm focal length
FHV-LEM-S12 FHV7 lens module, 12 mm focal length
FHV-LEM-S16 FHV7 lens module, 16 mm focal length
FHV-LEM-S25 FHV7 lens module, 25 mm focal length
FHV-LTM-MC FHV7 illumination module, multi color Red Green Blue, IR, includes protection window
FHV-LTM-W FHV7 illumination module, white, includes protection window
FHV-SDU30 FHV7 extended data unit, EtherCAT interface
FHV-XHD-L FHV7 Waterproof hood, long, for 3Z4S-LE SV-H series
FHV-XHD-LEM FHV7 Waterproof hood, for motorized lens modules
FHV-XHD-S FHV7 Waterproof hood, short, for 3Z4S-LE SV-V series
FHV-XMT-7 Fixture for FHV7
FHV-XPL FHV7 Polarization filter, for visible light

Downloads

download
FH & FHV Launcher V651 Software
enZIP 490 KB
download
FH Series Processing Item Function Reference Manual
enPDF 39.5 MB
download
FH/FHV Series Vision System Users Manual
enPDF 24.7 MB
download
FH/FHV-Launcher V641 Software
enZIP 489 KB
download
FHV Series Setup Manual
enPDF 22.5 MB
download
FHV Series Communications Settings Communications Manual
enPDF 12.7 MB
download
FHV V641 Software
enZIP 33.2 MB
download
FHV7 Series Datasheet
enPDF 8.21 MB
download
FHV7H WES7 Discontinuation Discontinuation Notice
enPDF 1.06 MB
download
IfzToBitmap V160 Software
enZIP 2.02 MB
download
NJ/CJ-series / Siemens S7-1500 -[PROFINET]- FH-series+FHV7-series Connection Guide
en PDF 1.9 MB
o

Please or register to view this content

download
Omron FHV7H-xxxx-x PROFINET GSDML file
enZIP 3.93 KB
download
Robot Setting Tool Software
enZIP 3.09 MB
download
NJ/CJ-series / Siemens S7-1500 -[PROFINET]- FH-series+FHV7-series Connection Guide
en PDF 1.9 MB
o

Please or register to view this content