Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3SG-4RA0400-14

Safety Sensor, F3SG-R Advanced, Type 4, 14 mm resolution, range 0.3 to 10.0 m, height 400 mm, PNP/NPN

Specifications

Type of safety according to IEC 61496-1 4
Type of protection Finger protection
Detection capability 14 mm
Safety field height 400 mm
Beam gap 10 mm
Number of beams 39
Number of protected semiconductor outputs 2
Number of semiconductor outputs with signalling function 1
Maximum safety range 10 m
Minimum operating distance 0.3 m
Response time 8 ms
Cascadable
With muting function
With beam coding
Type of switching output of the OSSD PNP/NPN
Communication port(s) USB
Suitable for safety functions
Scope of delivery Transmitter and receiver
Wavelength of the sensor 870 nm
Connection method M12 pigtail Smartclick connector
Supply voltage DC 19.2-28.8 V
Voltage type DC
Max. output current at protected output 300 mA
Degree of protection (IP) IP67
Ambient temperature -10-55 °C
Overall length 448 mm
Height of sensor 35 mm
Width of sensor 35 mm

Accessories

F39-JG3A-L Safety sensor accessory, F3SG-R Advanced, emitter cable M12 5-pin, female, 3 m
F39-JG7A-D Safety sensor accessory, F3SG-R Advanced, receiver cable M12 8-pin, female, 7 m
F39-JG7A-L Safety sensor accessory, F3SG-R Advanced, emitter cable M12 5-pin, female, 7 m

Downloads