Specifications
| Sensing method | Through-beam |
| Shape | Threaded |
| Size | M14 |
| Application | Long distance detection |
| Features | Built?in lens |
| Temperature range | -40-70 °C |
| Sensing distance | 20000 mm |
| Cable length | 10 m |
| Sleeve diameter | -8888 mm |
| Sleeve length | -8888 mm |
| Bending radius | 25 mm |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP67 |
| Sensing surface orientation | Top-view |
| Material sheath | Polyethylene |




