CJ1W-TS561(SL)
Thermocouple input unit, 6 x inputs type J, K, resolution 0.1 °C, screwless clamp terminal
Specifications
I/O system | CJ I/O Bus |
Expansion unit type | Basic I/O Unit |
Type of module | Analog I/O |
Number of analog inputs | 6 |
Temperature input type | J, K |
Linear analog input type | None |
Resolution of the analog inputs | 15 Bit |
Number of analog outputs | 0 |
Linear analog output type | None |
I/O connection type | Screwless clamp |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 31 mm |
Product Depth (unpacked) | 85 mm |
Product Weight (unpacked) | 164 g |