Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to K8DS-PH

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8DS-PH

K8DS-PH

3-phase sequence, phase loss relay

The K8DS-PH1 is a monitoring relay designed at only 17.5 mm wide with simplified functions for 3-phase 3 wire supplies. It simultaneously monitors phase sequence and phase loss during start up as well as phase loss during operation. The output relay releases when alarm conditions are detected, and the warning status can easily be monitored using the LED indicator.

  • Monitors phase sequence and phase-loss simultaneously
  • Measuring range: 200 to 480 VAC
  • Power supply voltage is the same as measuring voltage
  • Operation reaction time: 0.1 s maximum

Specifications & ordering info

Ordering information

Rated input voltage

Order code

200 to 480 VAC

K8DS-PH1

Specifications

Ambient operating temperature

-20 to 60°C (with no condensation or icing)

Storage temperature

-25 to 65°C (with no condensation or icing)

Altitude

2,000 m max.

Input frequency

50/60 Hz (AC power supply)

Output relays

(1 × SPDT, normally closed operation)

Resistive load

5 A at 250 VAC or at 30 VDC

Maximum contact voltage

250 VAC or 30 VDC

Maximum contact current

5 A

Maximum switching capacity

1,250 VA, 150 W

Mechanical life

10,000,000 operations

Electrical life

50,000 operations at 5 A, 250 VAC or 30 VDC

Degree of protection

Terminal section: IP20

Case material

PC UL 94 V-0

Weight

Approx. 60 g

Rated input voltage

Three-phase, three-wire mode, 200 to 480 VAC

Reversed phase and phase loss operating time

0.1 s max.

Resetting method

Automatic reset

Overload capacity

Continuous input: 500 VAC

Indicators

Power (PWR): Green LED, relay output (RY): Yellow LED

Applicable standards

Conforming standards

EN 60947-5-1
Installation environment (pollution level 2, installation category III)

EMC

EN 60947-5-1

Safety standards

UL 508 (Recognition), Korean Radio Waves Act (Act 10564), CSA and CCC

Size (H × W × D)

80 × 17.5 × 74 mm

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me K8DS-PH

k8ds-ph1 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for K8DS-PH

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

k8ds-ph1 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads