K8AK-PA
3-phase asymmetry, phase-sequence, phase-loss relay
Monitors voltage asymmetry, phase sequence and phase loss for 3-phase 3-wire or 4-wire power supplies, in one unit.
- Worldwide power specifications supported by one unit
- Phase sequence, phase loss: operation reaction time 0.1s maximum
- Asymmetry: operation time setting from 0.1 to 30s
- Reset method: automatic
- Power ON lock: 1s or 5s
Specifications & ordering info
| Product | Functions | Installation type | Terminal type | Size | Connection method | Supply voltage AC | Output type | Contact description | Body color | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Phase asymmetry, Phase loss, Phase sequence | DIN rail | Screw | 22.5 mm | 3-wire, 4-wire | 115-240 V | Relay | SPDT | Black | Monitoring relay 22.5mm wide, voltage asymmetry and phase sequence and phase loss in 3 and 4 wire systems, 115 to 240V AC, One SPDT |
|
|
|
Phase asymmetry, Phase loss, Phase sequence | DIN rail | Screw | 22.5 mm | 3-wire, 4-wire | Relay | SPDT | Black | Monitoring relay 22.5mm wide, voltage asymmetry and phase sequence and phase loss in 3 and 4 wire systems, 220 to 480V AC, One SPDT |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K8AK-PA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K8AK-PA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]