Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to K8AK-PM

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8AK-PM

K8AK-PM

3-phase voltage, phase sequence, phase loss relay

K8AK-PM monitors overvoltages, undervoltages, phase sequence and phase loss for 3-phase, 3-wire or 4-wire power supplies, in one unit. This relay features a switch setting for 3-phase, 3-wire or 3-phase, 4-wire power supply.

  • Worldwide power specifications supported by one unit
  • Phase sequence, phase loss: Operation reaction time 0.1 s maximum
  • Overvoltages or undervoltages: Operation time setting from 0.1 to 30 s
  • Relay warning status can easily be monitored using the LED indicator
  • Easy wiring with ferrules

Specifications & ordering info

Product Functions Installation type Terminal type Size Connection method Supply voltage AC Output type Contact description Body color Description
Monitoring relay 22.5mm wide, sim. monitoring of over-/under-voltage, phase sequ. & loss in 3phase 3wire & 4 wire sys. operating 115 to 240V AC
Monitoring relay 22.5mm wide, sim. monitoring of over-/under-voltage, phase sequ. & loss in 3phase 3wire & 4 wire sys. operating 220 to 480V AC, 2 SPDT
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts K8AK-PM

k8ak-pm2 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for K8AK-PM

By completing this form you can request a quotation. Your personal details will be handled confidentially.

k8ak-pm2 prod

Personal details

K8AK-PM

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads