Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to K8DS-PM

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8DS-PM

K8DS-PM

3-phase voltage, phase sequence, phase loss

K8DS-PM monitors overvoltages, undervoltages, phase sequence and phase loss for 3-phase, in one unit.

  • Worldwide power specifications supported by one unit
  • Phase sequence, phase loss: Operation reaction time 0.1s maximum
  • Overvoltage or undervoltage: Operation time setting from 0.1 to 30s
  • Relay warning status can easily be monitored using the LED indicator
  • Robust operating temperature: -20 to 60 ⁰C

Specifications & ordering info

Product Functions Installation type Terminal Size Connection method Supply voltage AC Output type Contact description Body color Description
Monitoring relay 17.5mm wide, over/under voltage, phase sequence and loss, 3-phase 3-wire, 380 to 400 VAC, one SPDT
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me K8DS-PM

k8ds-pm oee prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for K8DS-PM

By completing this form you can request a quotation. Your personal details will be handled confidentially.

k8ds-pm oee prod

Personal details

K8DS-PM

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

  • 17.5 mm (w) body
  • Greater resistance to inverter noise
  • World-wide power specifications supported by one unit

Accessories

k8 din accessory prod

Technical information

k8ds pa techinfo prod

Downloads