Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to K8AK-PH

A confirmation email has been sent to

Continue to page

Please or register to download this document

K8AK-PH

K8AK-PH

3-phase sequence, phase-loss relay

The K8AK-PH1 monitoring relay is designed to monitor 3-phase 3-wire supplies. It simultaneously monitors phase sequence and phase loss during start up as well as phase loss during operation. The output relay releases when alarm conditions are detected, and the warning status can easily be monitored using the LED indicator. Suitable for industrial facilities and equipment.

  • Monitors phase sequence and phase-loss simultaneously
  • Measuring range: 200 to 480 VAC
  • Power supply voltage is the same as measuring voltage
  • Operation reaction time: 0.1 s maximum

Specifications & ordering info

Product Functions Installation type Terminal type Size Connection method Supply voltage AC Output type Contact description Body color Description
Monitoring relay 22.5mm wide, simultanious monitoring of phase sequence and loss in 3phase 3wire systems, One DPDT
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts K8AK-PH

k8ak-ph1 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for K8AK-PH

By completing this form you can request a quotation. Your personal details will be handled confidentially.

k8ak-ph1 prod

Personal details

K8AK-PH

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads

download
K8AK-PH 3-phases Phase-sequence Phase-loss Relay Datasheet
en PDF 2.07 MB
o

Please or register to view this content

download
K8AK/K8DS-series Measuring & Monitoring Relays Datasheet
en PDF 1.47 MB
o

Please or register to view this content