K8DS-PU
3-phase undervoltage and phase-sequence phase-loss relay
The K8DS-PU is the simplified 3-phase monitoring relay, 3-wire circuits within one unit. It can monitor undervoltages, phase sequence and phase loss.
- Greater resistance to inverter noise
- One SPDT output relay, 5 A at 250 VAC (resistive load)
- World-wide power specifications supported by one unit (Set with a rotary switch)
- Relay status can be monitored using LED indicator
Specifications & ordering info
| Product | Connection method | Supply voltage AC | Description | |
|---|---|---|---|---|
|
|
3-wire | 200-240 V | Monitoring relay 17.5mm wide, under voltage, phase sequence and loss, asymmetry 3-phase 3-wire, 200 to 240 VAC, one SPDT |
|
|
|
3-wire | 380-480 V | Monitoring relay 17.5mm wide, under voltage, phase sequence and loss,asymmetry 3-phase 3-wire, 380 to 480 VAC, one SPDT |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K8DS-PU
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K8DS-PU
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Accessories
Technical information