R88M-G1K020T-BS2
R88M-G1K020T-BS2
Specifications
Servo control method | Analog, MECHATROLINK II, Pulse train |
Drive supply voltage | 230 V single phase |
Rated output | 1 kW |
Rated speed | 2000 r/min |
Rated torque | 4.8 Nm |
Peak torque | 13.5 Nm |
Encoder type | Absolute with battery |
Encoder resolution | 17 Bit |
Motor with brake | |
Motor with oil seal | |
Flange size square (LC) | 130 mm |
Shaft diameter | 22 mm |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 8700 g |