K7L-AT50DPB
Liquid Leakage Sensor Amplifiers with Disconnection Detection function, miniature, black, requires P2RF-08-PU socket, PNP connecting output
Specifications
Functions | Disconnection set, Liquid leakage detection |
Cable length | 10 m |
Installation type | Socket |
Terminal | Plug-in |
Size | 15.5 mm |
Supply voltage DC | 12-24 V |
Output type | PNP |
Body color | Black |
Number of inputs for electrodes | 2 |
Accessories
F03-16PE 10M | Liquid leagage sensing band, stainless steel with polyethelene cover, length 10 m |
|
|
F03-16PE 25M | Liquid leagage sensing band, stainless steel with polyethelene cover, length 25 m |
|
|
F03-16PE 2M | Liquid leagage sensing band, stainless steel with polyethelene cover, length 2 m |
|
|
F03-16PE 5M | Liquid leagage sensing band, stainless steel with polyethelene cover, length 5 m |
|
|
F03-16PS | Floatless level controller accessory, liquid leakage point sensor, polyethylene, outer sheath:PVC, inner sheath:Fluoroplastic, SUS304 electrode material |
|
|
F03-16SF-5M | Liquid Leakage Sensing Band (without color indication), 5m length, greater flexibility and superior workability. |
|
|
F03-16SFC-5M | Liquid Leakage Sensing Band (with color indication), 5 m length, greater flexibility and enables visual confirmation when the inner color appears |
|
|
F03-20 | Terminal block, liquid leakage sensor |
|
|
F03-20T | Terminator connection block for liquid leakage sensing band |
|
|
F03-26PEN | Mounting bracket and sticker, sensing band sticker, Used for F03-16PE (screws). |
|
|
F03-26PES | Mounting bracket and sticker, sensing band sticker, Used for F03-16PE (adhesive tape). |
|
|
P2RF-08-PU | Socket, DIN rail/surface mounting, 15.5 mm, 8-pin, Push-in terminals |
|