FS-B4KU35CLU-M42
Camera Link Line Scan Camera, 4K, Monochrome, CMOS AWAIBA DR-B&W-4K-3.5, 3.5 µm, 80 kHz, M42 Mount, Field Update Capability
The production of this product is planned to end on 2024-10-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Camera type | Monochrome |
Number of lines | 1 |
Interface | Camera Link |
Lens mount | M42 |
Image width | 4096 pixels |
Image sensor type | DR-B&W |
Pixel size | 3.5 µm |
Scan frequency | 80 kHz |
Lens type | N/A |
Scan type | Line scan |