H3DS
DIN-rail mounted, standard 17.5mm-width solid state timer range
This broad range of timers includes many functionalities and has a wide AC/DC power supply range. Models with screwless clamp connection available.
- 17.5mm width, modular 45mm
- DIN-rail mounting
- 24-48VDC and 24-230VAC
- 0.1 s to 120 h, 7 ranges
Specifications & ordering info
Product | Type | Installation type | Functions | Size | Terminal | Operating mode | Output type | Contact description | Time range | Supply voltage AC | Supply voltage DC | Features | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Analog | DIN Rail | Single function | 17.5 mm | Screw | ON Delay (Power ON Start) | Relay | SPDT | 0.1 s - 120 h | 24-230 V | 24-48 V | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, on-delay, 0.1 s-120 h, SPDT, 5 A, 'Smart Dial' lockable settings, no-input available, A single operating mode, screw terminal type |
|
|
|
Analog | DIN Rail | Single function | 17.5 mm | Push-in | ON Delay (Power ON Start) | Relay | SPDT | 0.1 s - 120 h | 24-230 V | 24-48 V | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, on-delay, 0.1 s-120 h, SPDT, 5 A, lockable settings, screwless terminals, no-input available, A single operating mode |
|
|
|
Analog | DIN Rail | Twin | 17.5 mm | Screw | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start) | Relay | SPDT | 0.1 s - 12 h | 24-230 V | 24-48 V | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, twin on & off-delay, 0.1 s-12 h, SPDT, 5 A, lockable settings, screw terminal type |
|
|
|
Analog | DIN Rail | Twin | 17.5 mm | Push-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start) | Relay | SPDT | 0.1 s - 12 h | 24-230 V | 24-48 V | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, twin on & off-delay, 0.1 s-12 h, SPDT, 5 A, lockable settings, screwless terminals |
|
|
|
Analog | DIN Rail | Star-delta | 17.5 mm | Screw | Star-delta | Relay | 2 x SPST-NO | 1 s - 120 s | 24-230 V | 24-48 V | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, star-delta-delay, 1-120 s, DPST-NO, 5 A, lockable settings, screw terminal type |
|
|
|
Analog | DIN Rail | Multi-functional | 17.5 mm | Screw | Flicker OFF Start (Power ON Start), Flicker OFF Start (Signal Start), Flicker ON Start (Power ON Start), Flicker ON Start (Signal Start), Interval (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 0.1 s - 120 h | 24-230 V | 24-48 V | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, multifunction, 0.1 s-120 h, SPDT, 5 A, 'Smart Dial' lockable settings |
|
|
|
Analog | DIN Rail | Multi-functional | 17.5 mm | Push-in | Flicker OFF Start (Power ON Start), Flicker OFF Start (Signal Start), Flicker ON Start (Power ON Start), Flicker ON Start (Signal Start), Interval (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 0.1 s - 120 h | 24-230 V | 24-48 V | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, multifunction, 0.1 s-120 h, SPDT, 5 A, lockable settings, screwless terminals |
|
|
|
Analog | DIN Rail | Multi-functional | 17.5 mm | Screw | Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start), One-shot Output (Power ON Start) | Relay | SPDT | 0.1 s - 120 h | 24-230 V | 24-48 V | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, on/flicker-on/interval/one-shot-delay, 0.1 s-120 h, SPDT, 5 A, 'Smart Dial' lockable settings |
|
|
|
Analog | DIN Rail | Multi-functional | 17.5 mm | Push-in | Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start), One-shot Output (Power ON Start) | Relay | SPDT | 0.1 s - 120 h | 24-230 V | 24-48 V | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, on/flicker-on/interval/one-shot-delay, 0.1 s-120 h, SPDT, 5 A, 'Smart Dial' lockable settings, screw.less terminal |
|
|
|
Analog | DIN Rail | Single function | 17.5 mm | Screw | ON Delay (Power ON Start) | SCR | 0.1 s - 120 h | 24-230 V | 24-48 V | 2-wire | Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/VDC, on-delay, 0.1 s-120 h, SCR output 0.7 A, 2-wire in-line load connection, lockable settings |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact Our Experts H3DS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for H3DS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download