H3DS-FL
Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, twin on & off-delay, 0.1 s-12 h, SPDT, 5 A, lockable settings, screw terminal type
Specifications
Type | Analog |
Installation type | DIN Rail |
Functions | Twin |
Size | 17.5 mm |
Terminal | Screw |
Operating mode | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start) |
Output type | Relay |
Contact description | SPDT |
Time range | 0.1 s - 12 h |
Supply voltage AC | 24-230 V |
Supply voltage DC | 24-48 V |