Specifications
Type | Analog |
Installation type | DIN rail |
Functions | Multi-functional |
Size | 17.5 mm |
Terminal type | Screw |
Operating mode | Flicker OFF Start (Power ON Start), Flicker OFF Start (Signal Start), Flicker ON Start (Power ON Start), Flicker ON Start (Signal Start), Interval (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay |
Output type | Relay |
Contact description | SPDT |
Time range | 0.1 s - 120 h |
Supply voltage AC | 24-230 V |
Supply voltage DC | 24-48 V |