H3DS-SL AC/DC
Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, on/flicker-on/interval/one-shot-delay, 0.1 s-120 h, SPDT, 5 A, 'Smart Dial' lockable settings
Specifications
Type | Analog |
Installation type | DIN Rail |
Functions | Multi-functional |
Size | 17.5 mm |
Terminal | Screw |
Operating mode | Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start), One-shot Output (Power ON Start) |
Output type | Relay |
Contact description | SPDT |
Time range | 0.1 s - 120 h |
Supply voltage AC | 24-230 V |
Supply voltage DC | 24-48 V |