Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

H3DS-MLC

Timer, DIN rail mounting, 17.5 mm, 24-230 VAC/24-48 VDC, multifunction, 0.1 s-120 h, SPDT, 5 A, lockable settings, screwless terminals

Specifications

Type Analog
Installation type DIN rail
Functions Multi-functional
Size 17.5 mm
Terminal type Push-in
Operating mode Flicker OFF Start (Power ON Start), Flicker OFF Start (Signal Start), Flicker ON Start (Power ON Start), Flicker ON Start (Signal Start), Interval (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay
Output type Relay
Contact description SPDT
Time range 0.1 s - 120 h
Supply voltage AC 24-230 V
Supply voltage DC 24-48 V

Accessories

Y92S-38(TOOL FOR H3DS) Adjustment and locking tool for H3DS

Downloads

download
H3DS Solid-state Timer Datasheet
en PDF 3.67 MB
o

Please or register to view this content