H3DK
22.5 mm wide – Industrial timers designed to easily fit into panel designs
The new H3DK series of solid state timers provides you with the quality of product you’ve come to expect from Omron. This elaborate range of timers provides a whole series of functionality to suit multiple requirements and applications, all in a compact, 22.5 mm wide DIN-rail housing.
- Finger-safe terminal block and captive screws according to EN 50274
- New 12VDC model available in all the subfamilies
- New Star-delta model with supply voltage up to 440Vac
- 24&48v integrated in the same model for the OFF-delay Timer
- Wider time range (Time setting 0.1s to 1.200h)
- Complete compatibility with H3DE series
Specifications & ordering info
| Product | Type | Installation type | Functions | Size | Terminal type | Operating mode | Output type | Contact description | Time range | Supply voltage AC | Supply voltage DC | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Analog | DIN rail | Star-delta | 22.5 mm | Screw | Star-delta | Relay | 2 x SPDT | 1 s - 120 s | 24-240 V | 24-240 V | Timer, DIN rail mounting, 22.5mm, star-delta-delay, 1-120s, DPDT, 5 A, 24-240 VAC/DC |
|
|
|
Analog | DIN rail | Star-delta | 22.5 mm | Screw | Star-delta | Relay | 2 x SPDT | 1 s - 120 s | 240-440 V | Timer, DIN rail mounting, 22.5mm, star-delta-delay, 1-120s, DPDT, 5 A, 240-440 VAC |
|
|
|
|
Analog | DIN rail | Power OFF-delay | 22.5 mm | Screw | OFF Delay (Power) | Relay | SPDT | 1 s - 120 s | 24-48 V | 24-48 V | Timer, DIN rail mounting, 22.5mm, power off-delay, 1-120s, SPDT, 5 A, 24 VAC/DC |
|
|
|
Analog | DIN rail | Power OFF-delay | 22.5 mm | Screw | OFF Delay (Power) | Relay | SPDT | 0.1 s - 120 s | 24-48 V | 24-48 V | Timer, DIN rail mounting, 22.5mm, power off-delay, 0.1-12s, SPDT, 5 A, 24 VAC/DC |
|
|
|
Analog | DIN rail | Power OFF-delay | 22.5 mm | Screw | OFF Delay (Power) | Relay | SPDT | 1 s - 120 s | 200-240 V | Timer, DIN rail mounting, 22.5mm, power off-delay, 1-120s, SPDT, 5 A, 200-230 VAC |
|
|
|
|
Analog | DIN rail | Power OFF-delay | 22.5 mm | Screw | OFF Delay (Power) | Relay | SPDT | 0.1 s - 12 s | 200-240 V | Timer, DIN rail mounting, 22.5mm, power off-delay, 0.1-12s, SPDT, 5 A, 200-240 VAC |
|
|
|
|
Analog | DIN rail | Multi-functional | 22.5 mm | Screw | Flicker OFF Start (Power ON Start), Flicker OFF Start (Signal Start), Flicker ON Start (Power ON Start), Flicker ON Start (Signal Start), Interval (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN-rail mounting, multi range, multi mode timer, 8 modes incl. off-delay, 1 output relay, 24 to 240 VAC/DC |
|
|
|
Analog | DIN rail | Multi-functional | 22.5 mm | Screw | Flicker OFF Start (Power ON Start), Flicker OFF Start (Signal Start), Flicker ON Start (Power ON Start), Flicker ON Start (Signal Start), Interval (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay | Relay | SPDT | 0.1 s - 1200 h | 12-12 V | Timer, DIN-rail mounting, multi range, multi mode timer, 8 modes incl. off-delay, 1 output relay, 12 VDC |
|
|
|
|
Analog | DIN rail | Multi-functional | 22.5 mm | Screw | Flicker OFF Start (Power ON Start), Flicker OFF Start (Signal Start), Flicker ON Start (Power ON Start), Flicker ON Start (Signal Start), Interval (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay | Relay | DPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN-rail mounting, multi range, multi mode timer, 8 modes incl. off-delay, 2 output relays, 24 to 240 VAC/DC |
|
|
|
Analog | DIN rail | Multi-functional | 22.5 mm | Screw | Flicker OFF Start (Power ON Start), Flicker OFF Start (Signal Start), Flicker ON Start (Power ON Start), Flicker ON Start (Signal Start), Interval (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay | Relay | DPDT | 0.1 s - 1200 h | 12-12 V | Timer, DIN-rail mounting, multi range, multi mode timer, 8 modes incl. off-delay, 2 output relays, 12 VDC |
|
|
|
|
Analog | DIN rail | Multi-functional | 22.5 mm | Screw | Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start), One-shot Output (Power ON Start) | Relay | DPDT | 0.1 s - 1200 h | 24-240 V | 24-240 V | Timer, DIN-rail mounting, multi range, multi mode timer, 4 modes, 2 output relays, 24 to 240 VAC/DC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts H3DK
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for H3DK
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]